피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1071204
PHOENIX CONTACT
Electric engineering, automation, process control engineering
PCB connection technology
Non-plug-in PCB connection technology
Printed circuit board terminal
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{phoenix_contact/27/46/01/01/1071204.prj},{NB=1071204},{MANUID=1071204},{BAF016=19.840},{BAA020=15.070},{BAC740=0.200},{AAF726=13.500},{AAC820=-40},{AAC821=105},{AAF040=0.005},{BAB577=11.600},{BAC676=1.500},{BAC677=1.500},{BAC739=0.500},{AAZ315=400},{AAZ316=320},{AAZ317=250},{AAZ321=4},{AAZ322=4},{AAZ323=4},{AAZ327=5.080},{AAP662=1},{AAZ332=2.600},{AAH185=12.470},{AAZ352=1},{AAZ354=1.100},{AAZ360=-40},{AAZ361=105},{AAZ342=45},{AAZ343=0.250},{AAZ344=1.500},{AAZ345=0.250},{AAZ346=1.500},{AAO663=4055626771151},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=145},{QUANTITYINT=145},{CTN=85369010},{AAO676=1071204},{DESCSHORT=PCB terminal block}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1071204 - SPTA-THR 1,5/ 4-5,08 R44
Bill of material
PHOENIX CONTACT 1071204
MANUID
Product number of the Manufacturer
1071204
DESCSHORT
Short Description
PCB terminal block
DESCLONG
Long Description
PCB terminal block, nominal current: 13.5 A, rated voltage (III/2): 320 V, nominal cross section: 1.5 mm², number of rows: 1, number of positions per row: 4, product range: SPTA 1,5/..-THR, pitch: 5.08 mm, connection method: Push-in spring connection, mounting: THR soldering, conductor/PCB connection direction: 45 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 1, type of packaging: 44 mm wide tape
MANUTYPEDESC
Manufacturer Type Description
SPTA-THR 1,5/ 4-5,08 R44
PREVIEW
Preview
INTNO
International product number
4055626771151
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAF016
width
19.840
mm
BAA020
height
15.070
mm
BAC740
Min. line cross section, rigid
0.200
mm^2
AAF726
rated current
13.500
A
AAP798
Application standards
IEC 60947-7-4
BAC140
Combustibility class
V0
BAC487
material of insulation
LCP
AAC820
Min. operating temperature
-40
°C
AAC821
Max. operating temperature
105
°C
AAF040
net weight
0.005
kg
BAB577
depth
11.600
mm
BAC676
Max. line cross section, flexible
1.500
mm^2
BAC677
Max. line cross section, rigid
1.500
mm^2
BAC739
Min. line cross section, flexible
0.500
mm^2
AAC194
Type of packaging
Tape reel, spool
AAZ315
Rated voltage (II/2)
400
V
AAZ316
Rated voltage (III/2)
320
V
AAZ317
Rated voltage (III/3)
250
V
AAZ321
Rated surge voltage (II/2)
4
kV
AAZ322
Rated surge voltage (III/2)
4
kV
AAZ323
Rated surge voltage (III/3)
4
kV
AAZ327
Grid dimensions 1
5.080
mm
AAP662
Number of rows
1
AAZ332
Pin length
2.600
mm
AAH185
assembly height
12.470
mm
AAB230
Type of connection conductor
Push-in connection
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
1
AAZ354
Recommended drill hole diameter pin
1.100
mm
BAA097
color of housing
Black
AAZ360
lower limit temperature
-40
°C
AAZ361
upper limit temperature
105
°C
AAZ362
MSL (Moisture Sensitivity Level)
MSL 1
AAC207
Material of the contact
Cu alloy
AAZ364
Coating PCB contact area
Tin (Sn)
AAZ339
Actuation of the conductor connection
Operating pusher
AAZ342
Conductor connection direction
45
°
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.250
mm^2
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
1.500
mm^2
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.250
mm^2
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
1.500
mm^2
AAT149
Colour actuating element
White
AAZ365
Coating conductor contact area
Tin (Sn)
AAO663
GTIN
4055626771151
AAW338
Manufacturer product designation
PCB terminal block
AAU734
Manufacturer product description
PCB terminal block, nominal current: 13.5 A, rated voltage (III/2): 320 V, nominal cross section: 1.5 mm², number of rows: 1, number of positions per row: 4, product range: SPTA 1,5/..-THR, pitch: 5.08 mm, connection method: Push-in spring connection, mounting: THR soldering, conductor/PCB connection direction: 45 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 1, type of packaging: 44 mm wide tape
AAU731
Manufacturer product family
SPTA 1,5/..-THR
AAO057
Product type
SPTA-THR 1,5/ 4-5,08 R44
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
145
QUANTITYINT
Quantity Scale
145
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink