??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1071314 - HS LC-H-D2C/ R2XC10-2,54
Bill of material
PHOENIX CONTACT 1071314
MANUID
Product number of the Manufacturer
1071314
DESCSHORT
Short Description
Fiber optic
DESCLONG
Long Description
Multiple light guides with glare protection, passive, rigid, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed)
MANUTYPEDESC
Manufacturer Type Description
HS LC-H-D2C/ R2XC10-2,54
PREVIEW
Preview
INTNO
International product number
4055626752846
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
102
BAG975
degree of protection
IP20
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
BAA351
color
Transparent
AAF040
net weight
0.001 kg
AAB708
Housing for side-by-side mounting
No
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4055626752846
AAW338
Manufacturer product designation
Fiber optic
AAU734
Manufacturer product description
Multiple light guides with glare protection, passive, rigid, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed)
AAO057
Product type
HS LC-H-D2C/ R2XC10-2,54
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
90019000
COO
Country of origin
TN
DEEPLINK
Deeplink
Deeplink