??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1071639 - ICS25-F45D9-5015
Bill of material
PHOENIX CONTACT 1071639
MANUID
Product number of the Manufacturer
1071639
DESCSHORT
Short Description
Connection plate
DESCLONG
Long Description
DIN rail housing, ICS filler, with D-SUB 9 function cutout, width: 25 mm, height: 7.25 mm, depth: 44.9 mm, color: blue (5015)
MANUTYPEDESC
Manufacturer Type Description
ICS25-F45D9-5015
PREVIEW
Preview
INTNO
International product number
4055626752785
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAG975
degree of protection
IP20
BAF016
width
25 mm
BAA020
height
7.250 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
Blue
AAF040
net weight
0.002 kg
BAB577
depth
44.900 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626752785
AAW338
Manufacturer product designation
Connection plate
AAU734
Manufacturer product description
DIN rail housing, ICS filler, with D-SUB 9 function cutout, width: 25 mm, height: 7.25 mm, depth: 44.9 mm, color: blue (5015)
AAU731
Manufacturer product family
ICS25
AAO057
Product type
ICS25-F45D9-5015
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink