??
Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1072331 - HC-ADV-B10-HHWH-1TTM40-EMC-AL
Bill of material
PHOENIX CONTACT 1072331
MANUID
Product number of the Manufacturer
1072331
DESCSHORT
Short Description
Housing
DESCLONG
Long Description
Sleeve housing B10, with screw locking, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, 1x M40, cable gland: none, Offshore/EMC
MANUTYPEDESC
Manufacturer Type Description
HC-ADV-B10-HHWH-1TTM40-EMC-AL
INTNO
International product number
4055626763477
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
AAP798
Application standards
not available
BAC140
Combustibility class
not relevant
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
BAB392
certificate/approval
cULus Recognized, EAC, DNV
BAA351
color
gray aluminum
AAF040
net weight
0.022 kg
AAB373
Type of interlock
Screw
AAC108
Degree of protection (IP), mounted
IP68
BAA097
color of housing
gray aluminum
AAS461
Size
B10
AAB515
seal present
Yes
AAB396
Design of housing surface
Uncoated
BAC461
material of housing
aluminium die-cast
AAS460
Size of connection thread
M40
AAG062
number of conduit inlets
1
AAB504
Housing coating
Uncoated
AAS459
Corrosion resistance
yes
AAS463
Support present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
AAB737
screwed cable gland present
No
AAC218
EMC design present
Yes
AAS462
Mounting method of the cable gland
metric
AAG021
impact strength
not relevant
AAM489
shackle position
Without
AAP372
number of cable inlets
1
AAB408
Design of housing
Sleeve housing
AAB224
Arrangement of the cable lead-in
Straight
AAO663
GTIN
4055626763477
AAW338
Manufacturer product designation
Housing
AAU734
Manufacturer product description
Sleeve housing B10, with screw locking, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, 1x M40, cable gland: none, Offshore/EMC
AAO057
Product type
HC-ADV-B10-HHWH-1TTM40-EMC-AL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink