??
Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1072345 - SAC-5P-M12MS/0,5-92X/M12FSSHOD
Bill of material
PHOENIX CONTACT 1072345
MANUID
Product number of the Manufacturer
1072345
DESCSHORT
Short Description
Bus system cable
DESCLONG
Long Description
Bus system cable, CANopen®, 5-position, FRNC halogen-free, black, shielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 0.5 m, for outdoor applications
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-M12MS/0,5-92X/M12FSSHOD
INTNO
International product number
4055626764436
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
AAC895
diameter
6.900 mm
AAP798
Application standards
not available
BAB392
certificate/approval
EAC-RoHS
AAT080
Pole number
5
BAD656
Without halogens
No
AAC076
Coding (head 1)
A-coded
BAD993
screened
No
AAD251
Material of the cable mantle
FRNC
AAB734
Cable length can be configured
No
AAB418
Design of the electrical connection (head 1)
M12
BAB378
Color of coat
Black
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAB912
max. permissible cable outside temperature, fixed laid
105 °C
AAP775
Number of wires
5
AAM076
suitable for cable guide chain
No
AAB226
arrangement of the cable lead-in (head 2)
straight
AAB419
Design of the electrical connection (head 2)
M12
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB379
Type of plug-in contact, head 1
Male (plug)
AAS488
Type of plug-in contact (head 2)
Female (socket)
AAW074
Conductor cross-section, max.
0.250 mm^2
AAW073
Conductor cross section (AWG), max.
24
AAW075
Coding
A-coded
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
0.500 m
AAW070
Category (capacity)
CANopen®
BAB262
Thickness of insulation
1.150 mm
AAO663
GTIN
4055626764436
AAW338
Manufacturer product designation
Bus system cable
AAU734
Manufacturer product description
Bus system cable, CANopen®, 5-position, FRNC halogen-free, black, shielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 0.5 m, for outdoor applications
AAO057
Product type
SAC-5P-M12MS/0,5-92X/M12FSSHOD
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink