??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1073887 - EMT (31X12,5)R TQ
Bill of material
PHOENIX CONTACT 1073887
MANUID
Product number of the Manufacturer
1073887
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Insert label, Roll, turquoise, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK E.300 (D)/600 (D), mounting type: insert, lettering field size: 31 x 12.5 mm, Number of individual labels: 500
MANUTYPEDESC
Manufacturer Type Description
EMT (31X12,5)R TQ
PREVIEW
Preview
INTNO
International product number
4055626770291
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
12.800 mm
BAF016
width
31 mm
BAA020
height
12.8 mm
BAB577
depth
0.170 mm
AAF040
net weight
0.022 kg
AAZ231
Width label space
31 mm
AAZ232
Height label space
12.800 mm
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
500
AAZ229
Assembly type
insert
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4055626770291
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Insert label, Roll, turquoise, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK E.300 (D)/600 (D), mounting type: insert, lettering field size: 31 x 12.5 mm, Number of individual labels: 500
AAO057
Product type
EMT (31X12,5)R TQ
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink