??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
1074002 - Magnetic Field Sensor, Magnetic-inductive Proximity Sensor
Bill of material
1074002
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1074002
DESCSHORT
Short Description
Magnetic Field Sensor, Magnetic-inductive Proximity Sensor
DESCLONG
Long Description
Magnetic Field Sensor, Magnetic-inductive Proximity Sensor, Rated switching distance 90 mm, Cable length 2 m, Threaded barrel, M12 x 1, Chrome-plated brass, Rated operating distance 90 mm with DMR31-15-5 magnet, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Cable connection, ATEX category II 1 G, Ex zone 0, ATEX category II 1 D, Ex zone 20, SIL2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 with HFT0, SIL3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101064803
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-M12E-Y1X
DF
Diameter of front cap
10.700 mm
THR
CAD parameter 6 (copy of SM construction)
Quader
LG
Thread length
55 mm
DGL
Design
M12 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
DIN6797 J13
SCH
Number of lock washers
2
ANS
CAD parameter 8
Kabel
LSA
Length of connector adapter
5 mm
DSA
Diameter of connector adapter
10.800 mm
LED
Number of LED holes
1
EKT
Type of end cap
1
DK
External Diameter of the Cable
5.200 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink