??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1075228 - ME MAX 45 MT 3-3 YE
Bill of material
PHOENIX CONTACT 1075228
MANUID
Product number of the Manufacturer
1075228
DESCSHORT
Short Description
Intermediate element
DESCLONG
Long Description
DIN rail housing, Intermediate element, tall design, with vents, width: 22.6 mm, height: 99 mm, depth: 112.85 mm, color: yellow (1018)
MANUTYPEDESC
Manufacturer Type Description
ME MAX 45 MT 3-3 YE
INTNO
International product number
4055626779829
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
250
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink