??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1077656 - ICS50-C100X12-D2,4-TRG-7035
Bill of material
PHOENIX CONTACT 1077656
MANUID
Product number of the Manufacturer
1077656
DESCSHORT
Short Description
Upper housing part with touch display
DESCLONG
Long Description
DIN rail housing, Upper part, integrated 2.4" resistive touch display, resolution: 320 x 240 Pixel(s), interface: 4-wire SPI half duplex, width: 50.1 mm, height: 100 mm, depth: 14.35 mm, color: light grey (7035)
MANUTYPEDESC
Manufacturer Type Description
ICS50-C100X12-D2,4-TRG-7035
PREVIEW
Preview
INTNO
International product number
4055626791609
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
25
BAG975
degree of protection
IP20
BAF016
width
50.100 mm
BAA020
height
100 mm
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
70 °C
BAA351
color
light grey
AAF040
net weight
0.033 kg
BAB577
depth
14.350 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626791609
AAW338
Manufacturer product designation
Upper housing part with touch display
AAU734
Manufacturer product description
DIN rail housing, Upper part, integrated 2.4" resistive touch display, resolution: 320 x 240 Pixel(s), interface: 4-wire SPI half duplex, width: 50.1 mm, height: 100 mm, depth: 14.35 mm, color: light grey (7035)
AAU731
Manufacturer product family
ICS50
AAO057
Product type
ICS50-C100X12-D2,4-TRG-7035
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85480090
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink