??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
108_0303_001 - Cinch Connectivity Solutions
Bill of material
108-0303-001
PN
Part Number
108-0303-001
DESC
Description
Banana Plug, Black, Insulated, Round Solder/ Solderless, Hole
TT
Termination Type
Solder
CR
Current Rating
15 A
BV
Breakdown Voltage
3500 Vrms min.
COLOR
Color
Black
BM
Body Material
Brass
PT
Product Type
Insulated Solderless
PLATING
Plating
Nickel