??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CEAM
Description
1080 GLASS - Invisible 2D adjustable hinge for glass doors
Bill of material
CI0S1080NIK00
IDNR
Identnummer
1080
CODE
Code
CI0S1080NIK00
SER
Series
FINITURA
Finishing
ANG
Opening
SCREW
Screw type
DIN - 7505-A
INT
Installation interaxis
116.0 mm
CONF
Mounting options
LOAD
Load for standard door 210x90
40.0 kg
REV
Reversibility range
n.d.
HEIGHT
Height
134.0 mm
DEPTH
Depth
21.0 mm
LENGHT
Lenght
24.0 mm
WEIGHT
Weight
918.0 g
MAT
Material
Galvanized or painted zamak
DESCR
Long description
da fare
NOTE
Note
For technical details and further information, consult CEAM catalog and technical office
NCE
CE regulations
n.d.
NEI
Fire regulations
n.d.
REI
Fire resistance
n.d.
URL
Manufacturer website
Product webpage
PDF
Attachment
PDF catalogue
CLASS0
CE regulations
CE...
CLASS1
Fire regulations
EN1935/1