??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1081355 - STEP-BAT/LI-ION/18.5DC/46WH
Bill of material
PHOENIX CONTACT 1081355
MANUID
Product number of the Manufacturer
1081355
DESCSHORT
Short Description
Energy storage
DESCLONG
Long Description
Energy storage, lithium-ion, 18.5 V DC, 46 Wh
MANUTYPEDESC
Manufacturer Type Description
STEP-BAT/LI-ION/18.5DC/46WH
PREVIEW
Preview
INTNO
International product number
4055626809427
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
61 mm
BAF016
width
88 mm
AAF040
net weight
0.200 kg
BAA039
max. operating ambient temperature
40 °C
AAF583
nominal voltage
18.500 V
AAI654
capacity
2500 0173-1#05-AAA402#003
AAG042
plastic housing present
No
AAM205
traction battery present
No
AAL483
suited for ex-applications permissible
No
AAI635
height including the poles
46 mm
AAO663
GTIN
4055626809427
AAW338
Manufacturer product designation
Energy storage
AAU734
Manufacturer product description
Energy storage, lithium-ion, 18.5 V DC, 46 Wh
AAU731
Manufacturer product family
Energy storage
AAO057
Product type
STEP-BAT/LI-ION/18.5DC/46WH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85076000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink