??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1082303 - HS MP VESA75/100 DCS
Bill of material
PHOENIX CONTACT 1082303
MANUID
Product number of the Manufacturer
1082303
DESCSHORT
Short Description
Connecting plate
DESCLONG
Long Description
Terminal board, VESA 75/100 mm, for DCS 15" display carrier
MANUTYPEDESC
Manufacturer Type Description
HS MP VESA75/100 DCS
PREVIEW
Preview
INTNO
International product number
4055626813936
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
23
AAF040
net weight
0.080 kg
AAB708
Housing for side-by-side mounting
No
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4055626813936
AAW338
Manufacturer product designation
Connecting plate
AAU734
Manufacturer product description
VESA 75/100 connection plate with M5 mounting kit for DCS 15" display support, die cast aluminum, 80 g
AAU731
Manufacturer product family
DCS
AAO057
Product type
HS MP VESA75/100 DCS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76169910
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink