??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1082304 - HS WM-S 75 DCS
Bill of material
PHOENIX CONTACT 1082304
MANUID
Product number of the Manufacturer
1082304
DESCSHORT
Short Description
Holder
DESCLONG
Long Description
Wall bracket, Plate 75 mm, 4 x hole (6.5 mm diameter)
MANUTYPEDESC
Manufacturer Type Description
HS WM-S 75 DCS
PREVIEW
Preview
INTNO
International product number
4055626812649
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
23
AAF040
net weight
0.336 kg
AAB708
Housing for side-by-side mounting
No
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4055626812649
AAW338
Manufacturer product designation
Holder
AAU734
Manufacturer product description
75 mm wall bracket, pivotable, with four 6.5 mm mounting holes and mounting diameter of 30 mm for housing attachment, black glass-fiber reinforced polycarbonate PC, and aluminum, 306 g
AAU731
Manufacturer product family
DCS
AAO057
Product type
HS WM-S 75 DCS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink