??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1082305 - HS PM-S 40 DCS
Bill of material
PHOENIX CONTACT 1082305
MANUID
Product number of the Manufacturer
1082305
DESCSHORT
Short Description
Holder
DESCLONG
Long Description
Profile bracket, Aluminum profile 40 mm, 2x sliding block
MANUTYPEDESC
Manufacturer Type Description
HS PM-S 40 DCS
PREVIEW
Preview
INTNO
International product number
4055626812830
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
23
AAF040
net weight
0.270 kg
AAB708
Housing for side-by-side mounting
No
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4055626812830
AAW338
Manufacturer product designation
Holder
AAU734
Manufacturer product description
Profile console for 40 mm aluminum profile, pivotable with mounting kit, bracket for housing attachment diameter 30 mm, material: black glass-fiber reinforced polycarbonate PC, and aluminum, 270 g
AAU731
Manufacturer product family
DCS
AAO057
Product type
HS PM-S 40 DCS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85299092
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink