??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1084630 - FUSSRIEGEL 14,4 L30 SPERR BK
Bill of material
PHOENIX CONTACT 1084630
MANUID
Product number of the Manufacturer
1084630
DESCSHORT
Short Description
Base latch
DESCLONG
Long Description
DIN rail housing for use in distribution boards in accordance with DIN 43880, Base latch, width: 14.4 mm, height: 29.8 mm, depth: 5.9 mm, color: black (9005)
MANUTYPEDESC
Manufacturer Type Description
FUSSRIEGEL 14,4 L30 SPERR BK
INTNO
International product number
4055626823874
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink