??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1084912 - SF-7MP2000/VPE 500
Bill of material
PHOENIX CONTACT 1084912
MANUID
Product number of the Manufacturer
1084912
DESCSHORT
Short Description
Crimp contact
DESCLONG
Long Description
Crimp contact, turned, contact diameter: 2 mm, crimp range: 4 mm² ... 4 mm², Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1238319
MANUTYPEDESC
Manufacturer Type Description
SF-7MP2000/VPE 500
PREVIEW
Preview
INTNO
International product number
4055626875552
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAP798
Application standards
not available
BAB392
certificate/approval
not available
AAF040
net weight
0.022 kg
AAC194
Type of packaging
PCE
AAB754
Contact design
Pin
AAC207
Material of the contact
CuZn
AAC202
Material of the contact coat
not relevant
AAB530
Diameter of the contact
2 mm
AAS465
Insertion cycles, min.
100
AAS458
Conductor connection method
crimp connection
AAO663
GTIN
4055626875552
AAW338
Manufacturer product designation
Crimp contact
AAO057
Product type
SF-7MP2000/VPE 500
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
500
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink