??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1085260 - THERMOMARK ROLL 2.0
Bill of material
PHOENIX CONTACT 1085260
MANUID
Product number of the Manufacturer
1085260
DESCSHORT
Short Description
Thermal transfer printer
DESCLONG
Long Description
Thermal transfer printer for material off the roll, incl. Euro/US power cable and USB cable. Support CD includes user manuals in several languages, links to firmware, drivers, and planning and marking software. Operating instructions printed in German and English. 1 roll of labels EML (20x8)R white = 1000 labels, ink ribbon = 50 m
MANUTYPEDESC
Manufacturer Type Description
THERMOMARK ROLL 2.0
PREVIEW
Preview
INTNO
International product number
4055626834764
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
240 mm
BAA020
height
189 mm
BAB392
certificate/approval
CE
BAB577
depth
320 mm
AAS627
Weight of the individual packaging
1200 g
AAS629
Foil weight portion of the individual packaging
35 g
AAS628
Cardboard weight portion of the individual packaging
870 g
AAS630
Polystyrene weight portion of the individual packaging
318 g
AAM472
suitable for operation system
MS Windows Vista, MS Windows 7 (32/64-bit), MS Windows 8 (32/64-bit), MS Windows 8.1 (32/64-bit), MS Windows 10 (32/64-bit), Server 2008, Server 2008 R2, Server 2012, Server 2012 R2
BAE877
Resolution of the printed image
300 0173-1#05-AAA524#003
AAZ218
Printing process
Thermal transfer for rolls
AAF528
interface
10/100 Mbps Ethernet, USB 2.0, RS-232
BAG017
Service
Yes
AAR422
direct printing via memory card possible
Yes
AAO663
GTIN
4055626834764
AAW338
Manufacturer product designation
Thermal transfer printer
AAU734
Manufacturer product description
Thermal transfer printer for material off the roll, incl. Euro/US power cable and USB cable. Support CD includes user manuals in several languages, links to firmware, drivers, and planning and marking software. Operating instructions printed in German and English. 1 roll of labels EML (20x8)R white = 1000 labels, ink ribbon = 50 m
AAO057
Product type
THERMOMARK ROLL 2.0
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84433210
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink