??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1086048 - NBC-MSD/36,1-944 SCO
Bill of material
PHOENIX CONTACT 1086048
MANUID
Product number of the Manufacturer
1086048
DESCSHORT
Short Description
Network cable
DESCLONG
Long Description
Network cable, 4-position, blue, shielded, Plug straight M12, on free cable end, cable length: 36.1 m, Customer version
MANUTYPEDESC
Manufacturer Type Description
NBC-MSD/36,1-944 SCO
INTNO
International product number
4055626877037
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
19
AAP798
Application standards
not available
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
90 °C
BAB392
certificate/approval
EAC-RoHS
AAT080
Pole number
4
AAC108
Degree of protection (IP), mounted
IP67
BAD656
Without halogens
No
BAD993
screened
Yes
AAB734
Cable length can be configured
No
AAB418
Design of the electrical connection (head 1)
M12
AAF583
nominal voltage
48 V
AAC823
Rated value of current
1 A
BAB378
Color of coat
Blue
AAP775
Number of wires
4
AAM076
suitable for cable guide chain
No
AAB226
arrangement of the cable lead-in (head 2)
not relevant
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB379
Type of plug-in contact, head 1
Male (plug)
AAS488
Type of plug-in contact (head 2)
Not relevant
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
36.100 m
AAO663
GTIN
4055626877037
AAW338
Manufacturer product designation
Network cable
AAU734
Manufacturer product description
Network cable, 4-position, blue, shielded, Plug straight M12, on free cable end, cable length: 36.1 m, Customer version
AAO057
Product type
NBC-MSD/36,1-944 SCO
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink