您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1087115
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Communication cable
Fiber optic cable
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{phoenix_contact/27/06/18/03/1087115.prj},{NB=1087115},{MANUID=1087115},{AAF525=70},{AAF526=-20},{AAP452=0},{AAP453=0},{AAO663=4055626882482},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85367000},{AAO676=1087115},{DESCSHORT=Connecting cable},{DESCLONG=M17 series with preassembled FO socket assembly: 4-pos. M17 socket, LC duplex on the other end, 1 m long, multimode fiberglass G62.5/125 µm OM1, IP67 degree of protection after being inserted, fixed installation for indoor use},{MANUTYPEDESC=FOC-17S4-LCD2-GF01/1},{PREVIEW=../../../_pool_/e9/98/141887_1000_int_04.png},{INTNO=4055626882482},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=57},{AAL680=Yes},{BAD994=No},{BAE033=No},{AAF517=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1087115 - FOC-17S4-LCD2-GF01/1
Bill of material
PHOENIX CONTACT 1087115
MANUID
Product number of the Manufacturer
1087115
DESCSHORT
Short Description
Connecting cable
DESCLONG
Long Description
M17 series with preassembled FO socket assembly: 4-pos. M17 socket, LC duplex on the other end, 1 m long, multimode fiberglass G62.5/125 µm OM1, IP67 degree of protection after being inserted, fixed installation for indoor use
MANUTYPEDESC
Manufacturer Type Description
FOC-17S4-LCD2-GF01/1
PREVIEW
Preview
INTNO
International product number
4055626882482
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
57
AAF525
max. ambient temperature during operating phase
70
°C
AAF526
min. ambient temperature during operating phase
-20
°C
AAL680
halogen free (according to EN 50267-2-2)
Yes
BAD994
Without halogens as in EN 50267-2-3
No
AAP452
Number of fibers
0
BAE033
Flame resistant according to standard
No
AAF517
radiological resistance against UV radiation
No
AAP453
Number of fibers per conductor
0
BAD191
Strain relief present
Yes
BAD998
metal-free cable
Yes
AAC057
Protection from rodents
No
AAO663
GTIN
4055626882482
AAW338
Manufacturer product designation
Connecting cable
AAU734
Manufacturer product description
M17 series with preassembled FO socket assembly: 4-pos. M17 socket, LC duplex on the other end, 1 m long, multimode fiberglass G62.5/125 µm OM1, IP67 degree of protection after being inserted, fixed installation for indoor use
AAO057
Product type
FOC-17S4-LCD2-GF01/1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink