??
Catalog navigation
Descarga de modelos CAD
No generation actions are associated with this part
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1087197 - SAC-5P-100,0-810/0,34
Bill of material
PHOENIX CONTACT 1087197
MANUID
Product number of the Manufacturer
1087197
DESCSHORT
Short Description
Cable reel
DESCLONG
Long Description
By the meter, Cable reel
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-100,0-810/0,34
INTNO
International product number
4055626883724
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
AAP798
Application standards
not available
BAB392
certificate/approval
not available
BAG410
UV-resistant
No
AAD244
Category
not relevant
AAK280
flame retardant
not relevant
AAL680
halogen free (according to EN 50267-2-2)
No
AAC084
Low-fuming acc. to EN 61034-2
No
BAD999
Oil-resistant in accordance EN 60811-2-1
No
BAE038
Design of shield over cabled element
None
BAD994
Without halogens as in EN 50267-2-3
No
BAE001
Low-smoke according to EN 50268-2
No
BAD985
Side wire present
No
BAE033
Flame resistant according to standard
not relevant
BAD983
Function, retention of
Without
BAD986
Cable armor present
No
BAH000
Cables waterproof transversally
No
BAD996
longit. watertight cable present
No
BAE040
Material of the protective mantle
No
AAP373
Number of cabled elements
1
BAE035
Insulation conforms to EN 50200 or EN 50362
not relevant
AAL681
halogen free (according to IEC 60754-2)
No
AAM032
low smoke (acc. IEC 61034-2)
No
AAL737
insulation integrity (according to norm) present
No
AAG325
suitable for underground
No
AAK402
protective sheath
No
AAO663
GTIN
4055626883724
AAW338
Manufacturer product designation
Cable reel
AAU734
Manufacturer product description
By the meter, Cable reel
AAO057
Product type
SAC-5P-100,0-810/0,34
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444995
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink