??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1087473 - UCT-WMCO 2,9 (23X4) CUS
Bill of material
PHOENIX CONTACT 1087473
MANUID
Product number of the Manufacturer
1087473
DESCSHORT
Short Description
Conductor marker
DESCLONG
Long Description
Conductor marker, Sheet, white, labeled, mounting type: clip on, cable diameter range: 2 ... 2.9 mm, lettering field size: 23 x 4 mm, Number of individual labels: 24
MANUTYPEDESC
Manufacturer Type Description
UCT-WMCO 2,9 (23X4) CUS
PREVIEW
Preview
INTNO
International product number
4055626883267
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
6
BAF016
width
4 mm
BAA351
color
White
BAG640
Assembly type
quick fastening
AAF040
net weight
0.012 kg
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
24
BAD656
Without halogens
Yes
BAB664
material
Polycarbonate (PC)
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
2 mm
AAG172
max. cable diameter
2.900 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
2.900 mm
BAC708
Min. diameter of conductors
2 mm
AAO663
GTIN
4055626883267
AAW338
Manufacturer product designation
Conductor marker
AAU734
Manufacturer product description
Conductor marker, Sheet, white, labeled, mounting type: clip on, cable diameter range: 2 ... 2.9 mm, lettering field size: 23 x 4 mm, Number of individual labels: 24
AAO057
Product type
UCT-WMCO 2,9 (23X4) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink