??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1088172 - SAC-6P-DTMS-5P-M12FS VA
Bill of material
PHOENIX CONTACT 1088172
MANUID
Product number of the Manufacturer
1088172
DESCSHORT
Short Description
Adapter
DESCLONG
Long Description
Adapter, 5-position, Plug straight DEUTSCH DT04-6P, on Socket straight M12, coding: A
MANUTYPEDESC
Manufacturer Type Description
SAC-6P-DTMS-5P-M12FS VA
PREVIEW
Preview
INTNO
International product number
4055626888521
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
48 V
AAF726
rated current
4 A
AAP798
Application standards
IEC 61076-2-101, SAE J2030
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAB392
certificate/approval
not available
AAF040
net weight
0.026 kg
AAC108
Degree of protection (IP), mounted
IP69K
BAA039
max. operating ambient temperature
105 °C
BAA295
Degree of soiling
1
AAC076
Coding (head 1)
A-coded
BAD993
screened
No
AAS493
Material used for the thread ring
Stainless steel
AAS499
Sensor/actuator adapter design
Simple
AAO663
GTIN
4055626888521
AAW338
Manufacturer product designation
Adapter
AAU734
Manufacturer product description
Adapter, 5-position, Plug straight DEUTSCH DT04-6P, on Socket straight M12, coding: A
AAO057
Product type
SAC-6P-DTMS-5P-M12FS VA
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink