??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1089624 - NBC-100,0-93G PC
Bill of material
PHOENIX CONTACT 1089624
MANUID
Product number of the Manufacturer
1089624
DESCSHORT
Short Description
Network cable
DESCLONG
Long Description
Network cable, EtherCAT® CAT5 (100 Mbps), 4-position, shielded, free cable end, on free cable end, cable length: 100 m
MANUTYPEDESC
Manufacturer Type Description
NBC-100,0-93G PC
PREVIEW
Preview
INTNO
International product number
4055626902876
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
4
AAP798
Application standards
not available
BAB392
certificate/approval
EAC-RoHS
AAD244
Category
EtherCAT®
AAK528
material of the core insulation
PE
BAB378
Color of coat
green RAL 6018
AAC029
min. permissible cable outside temperature, when moving
-40 °C
AAK718
material of the sheath
PVC
AAP775
Number of wires
4
BAE013
Nominal diameter of the cable
0.340 mm^2
AAI407
outer diameter
6.500 mm
BAD999
Oil-resistant in accordance EN 60811-2-1
No
BAE038
Design of shield over cabled element
Film + fabric
BAE039
Design of shield over cabling
Film + fabric
AAF516
design of shield
Aluminum-coated foil, tinned copper braided shield
BAD974
Outer diameter of the cable
6.500 mm
BAD979
Diameter of conductor
1.550 mm
BAE033
Flame resistant according to standard
not relevant
BAE021
Material of the wire insulation
PE
BAE029
Material of the mantle
PVC
AAO663
GTIN
4055626902876
AAW338
Manufacturer product designation
Network cable
AAU734
Manufacturer product description
Network cable, EtherCAT® CAT5 (100 Mbps), 4-position, shielded, free cable end, on free cable end, cable length: 100 m
AAO057
Product type
NBC-100,0-93G PC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444995
COO
Country of origin
AT
DEEPLINK
Deeplink
Deeplink