??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
norelem
Description
10901 - T connector Ø30 type I with rotation lock
Bill of material
10901-301
BEST
Order No.
PROFIL
Profile
Ø 30 mm
ESD
ESD electrostatic discharging
yes
PASSADK
Matching end cap
GEW
Approx. weight
0.0560 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76169951
EAN
EAN-Nr. norelem
4059495917573