??
Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1090353 - HSC-LR 7U KIT 9010
Bill of material
PHOENIX CONTACT 1090353
MANUID
Product number of the Manufacturer
1090353
DESCSHORT
Short Description
Locking
DESCLONG
Long Description
DIN rail housing, 7U, Lock and Release system, width: 16.1 mm, height: 89.95 mm, depth: 8.8 mm, color: pure white (9010)
MANUTYPEDESC
Manufacturer Type Description
HSC-LR 7U KIT 9010
INTNO
International product number
4055626899565
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink