??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1090359 - HSC-LR 7U KIT 9005
Bill of material
PHOENIX CONTACT 1090359
MANUID
Product number of the Manufacturer
1090359
DESCSHORT
Short Description
Locking
DESCLONG
Long Description
DIN rail housing, 7U, Lock and Release system, width: 16.1 mm, height: 89.95 mm, depth: 8.8 mm, color: black (9005)
MANUTYPEDESC
Manufacturer Type Description
HSC-LR 7U KIT 9005
INTNO
International product number
4055626899787
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink