??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1090364 - HSC-LR 9U KIT 3001
Bill of material
PHOENIX CONTACT 1090364
MANUID
Product number of the Manufacturer
1090364
DESCSHORT
Short Description
Locking
DESCLONG
Long Description
DIN rail housing, 9U, Lock and Release system, width: 16.1 mm, height: 111.8 mm, depth: 8.8 mm, color: red (3001)
MANUTYPEDESC
Manufacturer Type Description
HSC-LR 9U KIT 3001
PREVIEW
Preview
INTNO
International product number
4055626898070
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
BAF016
width
16.100 mm
BAA020
height
111.800 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
red
AAF040
net weight
0.006 kg
BAB577
depth
8.800 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4055626898070
AAW338
Manufacturer product designation
Locking
AAU734
Manufacturer product description
DIN rail housing, 9U, Lock and Release system, width: 16.1 mm, height: 111.8 mm, depth: 8.8 mm, color: red (3001)
AAO057
Product type
HSC-LR 9U KIT 3001
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink