??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
STAMPINGMASTERS
Description
1091 (Leveling feet) - Leveling feet (SUS304, Fixed adjustable, Non-slip)
Bill of material
1091.1610
PN
Product No.
MA
Base material
SUS304
MA1
Thread material
SUS304
ROHS
NO
L1
mm
D2
16 mm
D1
50 mm
WED
website
網站