您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1096120
PHOENIX CONTACT
Information, communication and media technology
Computer system for industrial use
Computer system for industrial use (other)
Computer system for industrial use (other, unspecified)
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{phoenix_contact/19/20/90/90/1096120.prj},{NB=1096120},{MANUID=1096120},{AAO663=4055626927114},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85235190},{AAO676=1096120},{DESCSHORT=Software package},{DESCLONG=Kit for upgrading specific Windows® 7 operating system to Windows 10 2016 IoT LTSB (High) operating system. Kit includes a USB drive and Microsoft® Certificate of Authenticity (CoA) sticker. Supported IPC platforms for the Windows 10 IoT LTSB 2016 High license include: BL BPC/PPC 7000, DL PPC... 7000, VL2 BPC/PPC 9000, and BL RM… with an i7-4770S 3.1 GHz processor (I41 configuration code)},{MANUTYPEDESC=WIN7 TO WIN10 2016 KIT - HIGH},{PREVIEW=../../../_pool_/f7/fd/75162_2000_int_04.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1096120 - WIN7 TO WIN10 2016 KIT - HIGH
Bill of material
PHOENIX CONTACT 1096120
MANUID
Product number of the Manufacturer
1096120
DESCSHORT
Short Description
Software package
DESCLONG
Long Description
Kit for upgrading specific Windows® 7 operating system to Windows 10 2016 IoT LTSB (High) operating system. Kit includes a USB drive and Microsoft® Certificate of Authenticity (CoA) sticker. Supported IPC platforms for the Windows 10 IoT LTSB 2016 High license include: BL BPC/PPC 7000, DL PPC... 7000, VL2 BPC/PPC 9000, and BL RM… with an i7-4770S 3.1 GHz processor (I41 configuration code)
MANUTYPEDESC
Manufacturer Type Description
WIN7 TO WIN10 2016 KIT - HIGH
PREVIEW
Preview
INTNO
International product number
4055626927114
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
AAO663
GTIN
4055626927114
AAW338
Manufacturer product designation
Software package
AAU734
Manufacturer product description
Kit for upgrading specific Windows® 7 operating system to Windows 10 2016 IoT LTSB (High) operating system. Kit includes a USB drive and Microsoft® Certificate of Authenticity (CoA) sticker. Supported IPC platforms for the Windows 10 IoT LTSB 2016 High license include: BL BPC/PPC 7000, DL PPC... 7000, VL2 BPC/PPC 9000, and BL RM… with an i7-4770S 3.1 GHz processor (I41 configuration code)
AAO057
Product type
WIN7 TO WIN10 2016 KIT - HIGH
AAY811
URI of the product
http://www.phoenixcontact.com/product/1096120
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85235190
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink