??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
LILAI Chain
Description
10A-1 - Sprocket
Bill of material
1-10A-1-25-20
MODEL
Model
10A-1
PITCH
Pitch
15.875
LW
Inscribed width
9.40
ED
Roller diameter
10.16
KEYWAY
keyway b*t
Refer to the national standard
TN
Teeth No.
OD
Addendum circle
PD
Index circle
TOC
Tooth root circle
X
8.7
L
H
D
MATERIAL
Material
PA6
REMARK
Remark
L, H, D size can be processed according to customer requirements