??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
Sati
Description
10B-1 (15,875 x 9,65 mm) - Taper bored cast iron sprockets (DIN 8187 ISO/R 606)
Bill of material
GS10057
CODE
Code
P
Pitch
15.875 mm
W
Internal width
9.65 mm
DR
Roller
10.16 mm
R
Tooth radius
16 mm
C
Radius width
1.6 mm
H1
Tooth width
9.1 mm
Z
DE
mm
DP
mm
DD
mm
H
mm
PB
For Bush