??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 43
HELP_VARIABLE
Company
Sati
Description
10B-2 (15,875 x 9,65 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R 606
Bill of material
PD10028
CODE
Code
P
Pitch
15.875 mm
W
Internal width
9.65 mm
DR
Roller
10.16 mm
R
Tooth radius
16 mm
C
Radius width
1.6 mm
L
Tooth width
9 mm
H2
Tooth width
25.5 mm
Z
DE
mm
DP
mm
DD
mm
NOTE
Note
D
mm
H
mm