??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
1100 - Acro Versagrip Solenoid Valve
Bill of material
1100N-NDBX5-510-0060
PN
Part No.
1100N-NDBX5-510-0060
MODEL
Model No.
1100
IPR
IP Rating
IP 60
SO
Sensor Option
TS
Tube Slot and Normal State
MATCOL
Material/Color
Delrin Black
OP
Operating Power
24 VDC
FORCE
Force Spec.
Standard
NPG
Nominal Pinch Gap or Plunger Extension
0.510 Inch
STROKE
Stroke
0.060 Inch
OTS
Off-the-shelf
Off-the-shelf
NOTE
Note
Solenoid Leads Cable 3D Model is just a Segment of the Actual Model