??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Afag
Description
11011366 - Intermediate stop ZA 20/25
Bill of material
11011366 Intermediate stop ZA 20/25
BNR
Order number
11011366
TYP
Type
ZA 20/25
B1
Width B1
30 mm
B2
Width B2
29.9 mm
B3
Width B3
27 mm
B4
Width B4
15.5 mm
B5
Width B5
12 mm
D1
Diameter D1
9 mm
D2
Diameter D2
10 mm
D3
Diameter D3
9 mm
G1
Thread G1
M5
G2
Thread G2
M5
G3
Thread G3
M5
G4
Thread G4
M6x0.75
H1
Height H1
62 mm
H2
Height H2
39 mm
H3
Height H3
59 mm
H4
Height H4
36 mm
H5
Height H5
9.7 mm
H6
Height H6
17 mm
H7
Height H7
13 mm
H8
Height H8
1.9 mm
H9
Height H9
2 mm
H10
Height H10
7
L1
Length L1
114 mm
L2
Length L2
69.5 mm
L3
Length L3
10.5 mm
L4
Length L4
42 mm
L5
Length L5
32 mm
L6
Length L6
19 mm
L7
Length L7
80 mm
L8
Length L8
60 mm
L9
Length L9
54 mm
L10
Length L10
20 mm
SW
Width across flats SW
8 mm
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
GEW
Weight
0.27 kg