??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1102384 - NBC-M12MS/60-94D/R4AC VA NC
Bill of material
PHOENIX CONTACT 1102384
MANUID
Product number of the Manufacturer
1102384
DESCSHORT
Short Description
Network cable
DESCLONG
Long Description
Network cable, Ethernet, 8-position, shielded, Plug straight M12 / IP67, coding: A, on Plug straight RJ45 / IP20, cable length: 60 m, Shield not connected to knurl
MANUTYPEDESC
Manufacturer Type Description
NBC-M12MS/60-94D/R4AC VA NC
INTNO
International product number
4055626962573
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
AAC895
diameter
6.400 mm
AAP798
Application standards
not available
BAB392
certificate/approval
not available
AAT080
Pole number
8
BAD656
Without halogens
No
AAC076
Coding (head 1)
A-coded
BAD993
screened
No
AAD251
Material of the cable mantle
PVC (reinforced) UV-resistant
AAB734
Cable length can be configured
No
AAB418
Design of the electrical connection (head 1)
M12
AAF583
nominal voltage
30 V
BAB378
Color of coat
black RAL 9005
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAP775
Number of wires
8
AAM076
suitable for cable guide chain
No
AAB226
arrangement of the cable lead-in (head 2)
straight
AAB419
Design of the electrical connection (head 2)
RJ45
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB379
Type of plug-in contact, head 1
Male (plug)
AAS488
Type of plug-in contact (head 2)
Male (plug)
AAW074
Conductor cross-section, max.
0.140 mm^2
AAW073
Conductor cross section (AWG), max.
26
AAW075
Coding
not relevant
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
60 m
AAW070
Category (capacity)
Ethernet
BAB262
Thickness of insulation
0.800 mm
AAO663
GTIN
4055626962573
AAW338
Manufacturer product designation
Network cable
AAU734
Manufacturer product description
Network cable, Ethernet, 8-position, shielded, Plug straight M12 / IP67, coding: A, on Plug straight RJ45 / IP20, cable length: 60 m, Shield not connected to knurl
AAO057
Product type
NBC-M12MS/60-94D/R4AC VA NC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink