??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1103427-1
Bill of material
1103427-1
PN
Part Number
1103427-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1103427-1
TEINTERNALDESCRIPTION
TE Internal Description
HC26.Bu.4.C.4,4
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
PRODUCTTYPE
Product Type
Insert
NUMBEROFPOSITIONS
Number of Positions
4
INSERTSTYLE
Insert Style
Socket
COLOR
Color
Gray
MATERIAL
Material
PBT GF10
CONTACTCONFIGURATION
Contact Configuration
Crimp Terminal
POLECONFIGURATION
Pole Configuration
4
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Motor
WIRESIZEMM2
Wire Size
.08 - .4 mm2
WIRESIZEAWG
Wire Size
28 - 22 AWG
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 85, -40 - 85 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-85 - 500 F
FORUSEWITHSERIES
For Use with Series
Circular Hybrid
PACKAGINGQUANTITY
Packaging Quantity
40
PACKAGINGMETHOD
Packaging Method
Carton
COMMENT
Comment
Contacts sold separately., For wire shielding diameter 4.2 (.165)., See drawing for additional product information.