??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1107460 - RPI-BC 107,6 EXT DEV-KIT KMGY
Bill of material
PHOENIX CONTACT 1107460
MANUID
Product number of the Manufacturer
1107460
DESCSHORT
Short Description
Electronic housing
DESCLONG
Long Description
DIN rail housing for use in distribution boards in accordance with DIN 43880, Housing set, width: 107.6 mm, height: 89.7 mm, depth: 62.2 mm, color: light grey (7035), cross connection: DIN rail bus connector, number of positions cross connector: 16
MANUTYPEDESC
Manufacturer Type Description
RPI-BC 107,6 EXT DEV-KIT KMGY
PREVIEW
Preview
INTNO
International product number
4063151008789
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
19
BAG975
degree of protection
IP20
BAF016
width
107.600 mm
BAA020
height
89.700 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.200 kg
BAB577
depth
62.200 mm
BAB664
material
Polycarbonate
AAB708
Housing for side-by-side mounting
Yes
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
Yes
AAB769
ventilation openings present
Yes
AAC271
Screening aviable
No
AAO663
GTIN
4063151008789
AAW338
Manufacturer product designation
Electronic housing
AAU734
Manufacturer product description
DIN rail housing for Raspberry Pi computers (suitable for Raspberry Pi A+, B+, B2, B3, B4); set consisting of lower part, upper part, cover, perfboard, and holder for connecting the HBUS and GPIO strip; housing in accordance with DIN 43880
AAO057
Product type
RPI-BC 107,6 EXT DEV-KIT KMGY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink