??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1108020 - BC 107,6 OT 1121 BK
Bill of material
PHOENIX CONTACT 1108020
MANUID
Product number of the Manufacturer
1108020
DESCSHORT
Short Description
Upper part of housing
DESCLONG
Long Description
DIN rail housing for use in distribution boards in accordance with DIN 43880, Upper housing part with vents, width: 107.6 mm, height: 89.7 mm, depth: 54.85 mm, color: black (9005)
MANUTYPEDESC
Manufacturer Type Description
BC 107,6 OT 1121 BK
PREVIEW
Preview
BAG975
degree of protection
IP20
BAF016
width
107.600 mm
BAA020
height
89.700 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
Black
AAF040
net weight
0.051 kg
BAB577
depth
54.850 mm
BAB664
material
Polycarbonate
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
Yes
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151011239
AAW338
Manufacturer product designation
Upper part of housing
AAU734
Manufacturer product description
DIN rail housing for use in distribution boards in accordance with DIN 43880, Upper housing part with vents, width: 107.6 mm, height: 89.7 mm, depth: 54.85 mm, color: black (9005)
AAO057
Product type
BC 107,6 OT 1121 BK
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4063151011239
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
84879090
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink