??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1108544 - SCX 2POE 2T
Bill of material
PHOENIX CONTACT 1108544
MANUID
Product number of the Manufacturer
1108544
DESCSHORT
Short Description
Industrial Ethernet Switch
DESCLONG
Long Description
Smart Ethernet Box for connecting PoE end devices, two PoE ports, two uplink ports (RJ45), integrated managed switch and surge protection, supply voltage 100 ... 240 V AC, wall or mast mounting
MANUTYPEDESC
Manufacturer Type Description
SCX 2POE 2T
PREVIEW
Preview
BAF281
Use for product
Industrial Ethernet Switch
AAO663
GTIN
4063151015121
AAW338
Manufacturer product designation
Industrial Ethernet Switch
AAU734
Manufacturer product description
Smart Camera Box to connect PoE end devices, two PoE ports, two uplink ports (RJ45), integrated Managed Switch and surge protection, supply voltage 100 ... 240 V AC, wall or mast mounting
AAO057
Product type
SCX 2POE 2T
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4063151015121
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink