??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1108766 - CRIMPFOX VARIO 4S
Bill of material
PHOENIX CONTACT 1108766
MANUID
Product number of the Manufacturer
1108766
DESCSHORT
Short Description
Crimping pliers
DESCLONG
Long Description
Crimping pliers, type of contact: Insulated and uninsulated ferrules, min. cross section: 0.25 mm², max. cross section: 4 mm², compression: square, black/green
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX VARIO 4S
PREVIEW
Preview
INTNO
International product number
4063151016029
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
190 mm
BAC673
Max. cross section of line
4 mm^2
BAC736
Min. cross section of line
0.250 mm^2
BAD875
Net weight
401 g
AAG666
grip casing
multi component sleeves
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
1
AAG797
type of gear ratio mechanism
multiple
AAG798
plastic collar present
No
AAG799
positioner present
No
AAO663
GTIN
4063151016029
AAW338
Manufacturer product designation
Crimping pliers
AAO057
Product type
CRIMPFOX VARIO 4S
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink