??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
110imx7_05_05_8g - Bel Power Solutions
Bill of material
110IMX7-05-05-8G
PN
Part Number
110IMX7-05-05-8G
DESC
Description
Rugged BMP Melcher™ DC-DC Converter, Power 7W, Output 5/5VDC, 0.7/0.7A, Input 60-150VDC, RoHS Compliant
POWER
Power
7 W
VIN
Voltage Input
60-150 VDC
OV
Output Voltage
5.svi VDC
OC
Output Current
0.7/0.7 A
OT
Operating Temperature
-40 to 85 °C