??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
110RCM300-2424DMQ
Bill of material
110RCM300-2424DMQ
PN
Part Number
110RCM300-2424DMQ
DESC
Description
DC-DC Dual Output Rugged Melcher™ Cassette, Power 300W, Output 24/-24VDC, 6.25A, Input 50.4-137.5VDC, Out OK, Interruption Time, Shutdown, ORing FET
POWER
Power
300 W
OV
Output Voltage
24/-24 VDC
OC
Output Current
6,25 A
VI
Voltage Input
50.4-137.5 VAC
OT
Operating Temperature
-40 to 70 °C
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
MT
Mounting Type
Chassis Mount
DIMENSIONS
Dimensions LxWxH
188.6 x 116 x 38 mm
NO
Number of Outputs
2
VOUT1
Vout 1
24
VOUT2
Vout 2
24 VDC
AFO
Auxiliary functions and options
Out OK, Interruption Time, Shutdown, ORing FET VDC