??
Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1110467 - UM-ALU 4-100,5 PROFILE 80
Bill of material
PHOENIX CONTACT 1110467
MANUID
Product number of the Manufacturer
1110467
DESCSHORT
Short Description
Profile
DESCLONG
Long Description
Press-drawn section housings, Screw mounting, Basic profile, color: aluminum color, profile width (internal): 100.5 mm, profile width (external): 105 mm, length: 80 mm, depth: 29.4 mm
MANUTYPEDESC
Manufacturer Type Description
UM-ALU 4-100,5 PROFILE 80
INTNO
International product number
4063151029104
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76042990
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink