??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1112916 - NBC-R4ACS/1,0-94C/R4ACS
Bill of material
PHOENIX CONTACT 1112916
MANUID
Product number of the Manufacturer
1112916
DESCSHORT
Short Description
Patch cable
DESCLONG
Long Description
Patch cable, degree of protection: IP20, cable length: 1 m, number of positions: 8, 1 Gbps, CAT5, material: PP, connection method: Pierce connection, connection cross section: AWG 26- 26, cable outlet: straight, Ethernet
MANUTYPEDESC
Manufacturer Type Description
NBC-R4ACS/1,0-94C/R4ACS
INTNO
International product number
4063151034177
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444210
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink