??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1115582 - FOC-ST:PA-SC:PA-OS2:D01/1
Bill of material
PHOENIX CONTACT 1115582
MANUID
Product number of the Manufacturer
1115582
DESCSHORT
Short Description
FO patch cable
DESCLONG
Long Description
Single-mode OS2 duplex jumper, ST-SC, UPC polishing, length 1 m
MANUTYPEDESC
Manufacturer Type Description
FOC-ST:PA-SC:PA-OS2:D01/1
PREVIEW
Preview
INTNO
International product number
4063151036379
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
AAK322
cable type
Breakout
BAI969
Length
1 m
BAB378
Color of coat
yellow
AAP452
Number of fibers
2
AAO663
GTIN
4063151036379
AAW338
Manufacturer product designation
FO patch cable
AAU734
Manufacturer product description
Single-mode OS2 duplex jumper, ST-SC, UPC polishing, length 1 m
AAO057
Product type
FOC-ST:PA-SC:PA-OS2:D01/1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink