??
Catalog navigation
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1115612 - FOC-LC:AA-SC:AA-OS2:D01/2
Bill of material
PHOENIX CONTACT 1115612
MANUID
Product number of the Manufacturer
1115612
DESCSHORT
Short Description
FO patch cable
DESCLONG
Long Description
FO patch cable, degree of protection: IP20, cable length: 2 m, number of positions: 2, 40 Gbps, OS2
MANUTYPEDESC
Manufacturer Type Description
FOC-LC:AA-SC:AA-OS2:D01/2
PREVIEW
Preview
INTNO
International product number
4063151040147
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
BAG975
degree of protection
IP20
AAK322
cable type
Breakout
BAI969
Length
2 m
BAB378
Color of coat
yellow
AAP452
Number of fibers
2
AAO663
GTIN
4063151040147
AAW338
Manufacturer product designation
FO patch cable
AAU734
Manufacturer product description
Single-mode OS2 duplex jumper, LC-SC, APC polishing, length 2 m
AAO057
Product type
FOC-LC:AA-SC:AA-OS2:D01/2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink