??
Catalog navigation
下載CAD模型
沒有和該零件有關的生成操作
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1116187 - MM-WMS-2 6,4 (EX10)R C1 YE/BK
Bill of material
PHOENIX CONTACT 1116187
MANUID
Product number of the Manufacturer
1116187
DESCSHORT
Short Description
Shrink sleeve
DESCLONG
Long Description
Shrink sleeve, Roll, yellow/black, unlabeled, can be labeled with: THERMOMARK GO, THERMOFOX, THERMOMARK GO.K, mounting type: slide-on, cable diameter range: 3.2 ... 6.4 mm, lettering field size: continuous x 8.5 mm
MANUTYPEDESC
Manufacturer Type Description
MM-WMS-2 6,4 (EX10)R C1 YE/BK
PREVIEW
Preview
INTNO
International product number
4063151041625
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
11.500 mm
BAA351
color
yellow/black
BAA018
length
1800 mm
BAG640
Assembly type
plug in module
AAF040
net weight
0.039 kg
AAZ234
Marking process
thermo transfer
AAH043
type of delivery
Castor
BAD656
Without halogens
Yes
BAB664
material
Polyolefine
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
BAC732
Min. cable diameter
3.200 mm
AAG172
max. cable diameter
6.400 mm
BAC624
Max. diameter of conductors
6.400 mm
BAC708
Min. diameter of conductors
3.200 mm
AAG082
shrink rate
2:1
AAO663
GTIN
4063151041625
AAW338
Manufacturer product designation
Shrink sleeve
AAU734
Manufacturer product description
Shrink sleeve, Roll, yellow/black, unlabeled, can be labeled with: THERMOMARK GO, THERMOFOX, THERMOMARK GO.K, mounting type: slide-on, cable diameter range: 3.2 ... 6.4 mm, lettering field size: continuous x 8.5 mm
AAO057
Product type
MM-WMS-2 6,4 (EX10)R C1 YE/BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
96121010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink