??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1116201 - MM-EML (16,5X5)R C1 YE/BK
Bill of material
PHOENIX CONTACT 1116201
MANUID
Product number of the Manufacturer
1116201
DESCSHORT
Short Description
Label
DESCLONG
Long Description
Label, Roll, yellow/black, unlabeled, can be labeled with: THERMOMARK GO, mounting type: adhesive, lettering field size: 16.5 x 5 mm, Number of individual labels: 335
MANUTYPEDESC
Manufacturer Type Description
MM-EML (16,5X5)R C1 YE/BK
PREVIEW
Preview
INTNO
International product number
4063151042219
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
5 mm
BAF016
width
16.5 mm
AAF040
net weight
0.053 kg
AAZ234
Marking process
thermo transfer
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
335
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4063151042219
AAW338
Manufacturer product designation
Label
AAU734
Manufacturer product description
Label, Roll, yellow/black, unlabeled, can be labeled with: THERMOMARK GO, mounting type: adhesive, lettering field size: 16.5 x 5 mm, Number of individual labels: 335
AAO057
Product type
MM-EML (16,5X5)R C1 YE/BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
96121010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink