??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1117638 - VMT TABLE BASE 12W
Bill of material
PHOENIX CONTACT 1117638
MANUID
Product number of the Manufacturer
1117638
DESCSHORT
Short Description
Holder
DESCLONG
Long Description
Table leg/vehicle bracket with mounting option for scanner bracket for the VMT 9000 with 12.1" display (1280 x 800), installation width: 287 mm.
MANUTYPEDESC
Manufacturer Type Description
VMT TABLE BASE 12W
PREVIEW
Preview
INTNO
International product number
4063151045074
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAO663
GTIN
4063151045074
AAW338
Manufacturer product designation
Holder
AAU734
Manufacturer product description
Table leg/vehicle bracket with mounting option for scanner bracket for the VMT 9000 with 12.1" display (1280 x 800), installation width: 287 mm.
AAO057
Product type
VMT TABLE BASE 12W
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
73269098
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink